TUBTARA® DPX - Blind rivet nuts flat head with underhead seal Precote 200, round shank, closed end

BN 25109
Overlay

1

/2

TUBTARA® DPX - Blind rivet nuts flat head with underhead seal Precote 200, round shank, closed end

BN 25109
Headform
Flat head with underhead seal
Brand
TUBTARA®
Brandtype
DPX
Material
Stainless steel
Material type
A2

Description

Product features

  • Watertight IPx7 guaranteed under manufacturer test conditions
  • Underhead seal: acrylate, turquoise
  • Shelve life: 4 years (at 30 °C and 65 % humidity)

Technical information: Download (PDF)

Precote 200 information: Download (PDF)

Additional information

Temperature resistance:

air: -50 °C ... +150 °C.

tab water: +100 °C.

oils, brake fluid: +150 °C.

fuels: ambient temperature.

glycol/water, 50/50: +120 °C.

Variants

CAD