Klauke® R - Tubular cable lugs standard type, with inspection hole, for small cross-sections

BN 27701
Overlay

1

/2

Klauke® R - Tubular cable lugs standard type, with inspection hole, for small cross-sections

BN 27701
Brand
Klauke®
Material
Copper
Surface
tin-plated
Product application features

Description

Product features

  • Annealed material optimises material and crimping properties
  • Simple and safe connection due to flat contact surfaces and internal chamfer
  • Reliable assignment owed to item designation on the cable lug

Additional information

Test standard: EN 13600, Cable lug for fine-stranded round conductors, e.g. to DIN EN 60228 Cl. 5.

Variants