Klauke® F - Tubular cable lugs for fine and superfine stranded round conductors

BN 27714
Product image of Klauke® F - Tubular cable lugs for fine and superfine stranded round conductors
  1. Product image of Klauke® F - Tubular cable lugs for fine and superfine stranded round conductors
  2. Technical drawing with dimensions of Klauke® F - Tubular cable lugs for fine and superfine stranded round conductors
Overlay

1

/2
Product image of Klauke® F - Tubular cable lugs for fine and superfine stranded round conductors
  • Product image of Klauke® F - Tubular cable lugs for fine and superfine stranded round conductors
  • Technical drawing with dimensions of Klauke® F - Tubular cable lugs for fine and superfine stranded round conductors

Klauke® F - Tubular cable lugs for fine and superfine stranded round conductors

BN 27714
Brand
Klauke®
Brandtype
F
Material
Copper
Surface
tin-plated
Product application features

Description

Product features

  • Annealed material optimises material and crimping properties
  • Simple and safe connection due to flat contact surfaces and internal chamfer
  • Reliable assignment owed to item designation on the cable lug
  • Simple insertion of spliced conductors due to special-widening

Additional information

Test standard: EN 13600, For fine and superfine stranded round conductors, e.g. according to DIN EN 60228 Cl. 5 and 6. To DIN EN 61373 class 1B vibration-tested.

Variants