mecatraction DE-SV90E DE-SV90E - Tubular cable lugs standard type, angle 90°

BN 22482
Overlay

1

/2

mecatraction DE-SV90E DE-SV90E - Tubular cable lugs standard type, angle 90°

BN 22482
Brand
mecatraction
Material
Copper
Surface
tin-plated
CC7F54F1-2B11-4ED5-B326-1015BDE961BF
DE-SV90E

Description

Product features

  • Test standard: EN 13600
  • IEC 61238-1 compliant

Additional information

Test standard: EN 13600. IEC 61238-1 compliant. For copper conductors acc. to DIN 48201 and copper cable conductors acc. to VDE 0295.

Variants