mecatraction DE DE - Tubular cable lugs Standard type, with inspection hole

BN 27723
Overlay

1

/2

mecatraction DE DE - Tubular cable lugs Standard type, with inspection hole

BN 27723
Brand
mecatraction
Material
Copper
Surface
tin-plated
Product application features

Description

Product features

  • Test standard: EN 13600
  • IEC 61238-1 compliant

Additional information

Test standard: EN 13600, IEC 61238-1 compliant.

Variants