METAL PRODUCT® - Non-Tension reduction compression joints with oil stop

BN 22577
Product image of METAL PRODUCT® - Non-Tension reduction compression joints with oil stop
  1. Product image of METAL PRODUCT® - Non-Tension reduction compression joints with oil stop
  2. Technical drawing with dimensions of METAL PRODUCT® - Non-Tension reduction compression joints with oil stop
Overlay

1

/2
Product image of METAL PRODUCT® - Non-Tension reduction compression joints with oil stop
  • Product image of METAL PRODUCT® - Non-Tension reduction compression joints with oil stop
  • Technical drawing with dimensions of METAL PRODUCT® - Non-Tension reduction compression joints with oil stop

METAL PRODUCT® - Non-Tension reduction compression joints with oil stop

BN 22577
Standard
DIN 46267-1
Brand
METAL PRODUCT®
Material
Copper
Surface
tin-plated

Description

Product features

  • 1-10 kV
  • Test standard: EN 13600
  • According to DIN EN 61238
  • For non-tension copper cables according to DIN 48201, VDE 0295, IEC 60228
  • DIN 48201
  • Sector shaped conductors must be rounded with round-forming dies

Assembly

Sector shaped conductors must be rounded with round-forming dies

Variants

CAD