Parallel connectors with PVC-insulation

BN 22536
Product image of Parallel connectors with PVC-insulation
  1. Product image of Parallel connectors with PVC-insulation
  2. Technical drawing with dimensions of Parallel connectors with PVC-insulation
Overlay

1

/2
Product image of Parallel connectors with PVC-insulation
  • Product image of Parallel connectors with PVC-insulation
  • Technical drawing with dimensions of Parallel connectors with PVC-insulation

Parallel connectors with PVC-insulation

BN 22536
Material
Copper
Product application features

Description

Product features

  • Flared insulation PC
  • E-Cu pipe tin-plated
  • Temperature range: -20 °C ... +75 °C

Variants