FASTEKS® FCL 4 - Compression limiters for press-in and mould-in, oval headed

BN 2089
Overlay

1

/3

FASTEKS® FCL 4 - Compression limiters for press-in and mould-in, oval headed

BN 2089
Headform
Headed
Brand
FASTEKS®
Brandtype
FCL 4
Material
Steel
Material type
11SMn30/11SMn37
Surface
zinc nickel passivated

Description

Product features

  • Additional flexibility over round Compression limiters for centerline and tolerance compensation
  • Increased contact area by the head provides higher resistance to axial loads
  • Protecting the plastic assembly against compressive loads
  • Strengthens the plastic assembly during the assembly process
Factsheet: Download (PDF)

Assembly

Variants

CAD