ecosyn® plast - Pan head screws with hexalobular (6 Lobe) socket

BN 84229
Product image of ecosyn® plast - Pan head screws with hexalobular (6 Lobe) socket
  1. Product image of ecosyn® plast - Pan head screws with hexalobular (6 Lobe) socket
  2. Technical drawing with dimensions of ecosyn® plast - Pan head screws with hexalobular (6 Lobe) socket
Overlay

1

/2
Product image of ecosyn® plast - Pan head screws with hexalobular (6 Lobe) socket
  • Product image of ecosyn® plast - Pan head screws with hexalobular (6 Lobe) socket
  • Technical drawing with dimensions of ecosyn® plast - Pan head screws with hexalobular (6 Lobe) socket

ecosyn® plast - Pan head screws with hexalobular (6 Lobe) socket

BN 84229
Headform
Pan Head (cheese head)
Drive
Hexalobular socket
Thread
fully threaded
Brand
ecosyn®
Brandtype
plast
Material
Steel
Material execution
case-hardened
Surface
zinc plated blue

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD