EJOT PT® - Pan head screws with pressed washer with Pozidriv cross recess form Z

BN 20092
Product image of EJOT PT® - Pan head screws with pressed washer with Pozidriv cross recess form Z
  1. Product image of EJOT PT® - Pan head screws with pressed washer with Pozidriv cross recess form Z
  2. Technical drawing with dimensions of EJOT PT® - Pan head screws with pressed washer with Pozidriv cross recess form Z
Overlay

1

/2
Product image of EJOT PT® - Pan head screws with pressed washer with Pozidriv cross recess form Z
  • Product image of EJOT PT® - Pan head screws with pressed washer with Pozidriv cross recess form Z
  • Technical drawing with dimensions of EJOT PT® - Pan head screws with pressed washer with Pozidriv cross recess form Z

EJOT PT® - Pan head screws with pressed washer with Pozidriv cross recess form Z

BN 20092
Standard
WN 1411
Headform
Round with washer
Drive
Cross recess Z (Pozidriv)
Thread
fully threaded
Brand
EJOT
Brandtype
PT®
Material
Steel
Surface
zinc plated blue
Hardness
380 HV
Material execution
heat-treated

Description

Additional information

Technical brochure is available on request.

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD