EJOT PT® - Pan head screws with Pozidriv cross recess form Z

BN 20099
Product image of EJOT PT® - Pan head screws with Pozidriv cross recess form Z
  1. Product image of EJOT PT® - Pan head screws with Pozidriv cross recess form Z
  2. Technical drawing with dimensions of EJOT PT® - Pan head screws with Pozidriv cross recess form Z
Overlay

1

/2
Product image of EJOT PT® - Pan head screws with Pozidriv cross recess form Z
  • Product image of EJOT PT® - Pan head screws with Pozidriv cross recess form Z
  • Technical drawing with dimensions of EJOT PT® - Pan head screws with Pozidriv cross recess form Z

EJOT PT® - Pan head screws with Pozidriv cross recess form Z

BN 20099
Standard
WN 1412
Headform
Pan Head (cheese head)
Drive
Cross recess Z (Pozidriv)
Thread
fully threaded
Brand
EJOT
Brandtype
PT®
Material
Stainless steel
Material type
A2

Variants

CAD