SPAX® Iso - Cylinder head insulation screws with fixing threaded and hexalobular T-STAR plus with 4CUT point

BN 20932
Overlay

1

/2

SPAX® Iso - Cylinder head insulation screws with fixing threaded and hexalobular T-STAR plus with 4CUT point

BN 20932
Headform
Cylindrical
Drive
Hexalobular socket
Thread
partially threaded
Brand
SPAX®
Brandtype
Iso
Material
Steel
Material execution
case-hardened
Surface
WIROX®, added lubricant
Version
with 4CUT point
Product application features

Description

Product features

  • For roof and facade

  • Suitable for installing soft materials used in over-rafter insulation

Other documentation: www.spax.com

Additional information

The WIROX® coating is an alternative chromium free (VI) surface coating with considerably higher corrosion protection compared to yellow electrogalvanizing.

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Variants

CAD