SPAX® T-Loc I - Assembly box of hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, fully / partially threaded with 4CUT point

BN 20936
Overlay

1

/2

SPAX® T-Loc I - Assembly box of hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, fully / partially threaded with 4CUT point

BN 20936
Headform
Countersunk head
Drive
Hexalobular socket
Thread
partially / fully threaded
Brand
SPAX®
Brandtype
T-Loc I
Material
Steel
Material execution
case-hardened
Surface
WIROX®, added lubricant
Design
with 4CUT point
Product application features

Description

Product features

Other documentation: www.spax.com

Safety Instructions

Transportation and storage

ISO 4042

Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!

Further notice to residual risks can be found on our web page: Notes on use

Scope of Supply

12 dimensions, 1385 pieces, incl. 5 pieces SPAX® bits 1/4" T-STAR plus T 20

BN 20183 Number   øxL

      300    3,5x16

BN 20184 150    3,5x30

      150    4x30

      150    4x35

      150    4x40

      100    4x50

       80     4,5x50

       80     4,5x60

       60     5x50

       60     5x60

       60     5x70

       60     5x80

BN 20945  5     BIT T20

Variants

CAD