SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws fully threaded with 4CUT point

BN 20224
Product image of SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws fully threaded with 4CUT point
  1. Product image of SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws fully threaded with 4CUT point
  2. Technical drawing with dimensions of SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws fully threaded with 4CUT point
Overlay

1

/2
Product image of SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws fully threaded with 4CUT point
  • Product image of SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws fully threaded with 4CUT point
  • Technical drawing with dimensions of SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws fully threaded with 4CUT point

SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws fully threaded with 4CUT point

BN 20224
Headform
Countersunk head 90°
Drive
Hexalobular socket
Thread
fully threaded
Brand
SPAX®
Material
Stainless steel
Design
with 4CUT point
Product application features
Product application features
Material type
A2

Description

Product features

  • Waxed

Other documentation: www.spax.com

Variants

CAD