SPAX® - Hexalobular (6 Lobe) socket T-STAR plus flat countersunk head screws for timber construction, partially threaded with 4CUT point

BN 20742
Product image of SPAX® - Hexalobular (6 Lobe) socket T-STAR plus flat countersunk head screws for timber construction, partially threaded with 4CUT point
  1. Product image of SPAX® - Hexalobular (6 Lobe) socket T-STAR plus flat countersunk head screws for timber construction, partially threaded with 4CUT point
  2. Technical drawing with dimensions of SPAX® - Hexalobular (6 Lobe) socket T-STAR plus flat countersunk head screws for timber construction, partially threaded with 4CUT point
Overlay

1

/2
Product image of SPAX® - Hexalobular (6 Lobe) socket T-STAR plus flat countersunk head screws for timber construction, partially threaded with 4CUT point
  • Product image of SPAX® - Hexalobular (6 Lobe) socket T-STAR plus flat countersunk head screws for timber construction, partially threaded with 4CUT point
  • Technical drawing with dimensions of SPAX® - Hexalobular (6 Lobe) socket T-STAR plus flat countersunk head screws for timber construction, partially threaded with 4CUT point

SPAX® - Hexalobular (6 Lobe) socket T-STAR plus flat countersunk head screws for timber construction, partially threaded with 4CUT point

BN 20742
Headform
Countersunk head 90°
Drive
Hexalobular socket
Thread
partially threaded
Brand
SPAX®
Material
Stainless steel
Material type
A2
Design
with 4CUT point
Product application features

Description

Product features

  • Waxed

Other documentation: www.spax.com

Variants

CAD