TOX Thermo Proof Wood Mini - Distance mounting system with hanger bolts, Iso Spacer, Flexi Caps, installation threaded rods and Barracuda nylon plugs

BN 51014
Product image of TOX Thermo Proof Wood Mini - Distance mounting system with hanger bolts, Iso Spacer, Flexi Caps, installation threaded rods and Barracuda nylon plugs
  1. Product image of TOX Thermo Proof Wood Mini - Distance mounting system with hanger bolts, Iso Spacer, Flexi Caps, installation threaded rods and Barracuda nylon plugs
  2. Technical drawing with dimensions of TOX Thermo Proof Wood Mini - Distance mounting system with hanger bolts, Iso Spacer, Flexi Caps, installation threaded rods and Barracuda nylon plugs
  3. Assembly illustration for TOX Thermo Proof Wood Mini - Distance mounting system with hanger bolts, Iso Spacer, Flexi Caps, installation threaded rods and Barracuda nylon plugs
Overlay

1

/3
Product image of TOX Thermo Proof Wood Mini - Distance mounting system with hanger bolts, Iso Spacer, Flexi Caps, installation threaded rods and Barracuda nylon plugs
  • Product image of TOX Thermo Proof Wood Mini - Distance mounting system with hanger bolts, Iso Spacer, Flexi Caps, installation threaded rods and Barracuda nylon plugs
  • Technical drawing with dimensions of TOX Thermo Proof Wood Mini - Distance mounting system with hanger bolts, Iso Spacer, Flexi Caps, installation threaded rods and Barracuda nylon plugs
  • Assembly illustration for TOX Thermo Proof Wood Mini - Distance mounting system with hanger bolts, Iso Spacer, Flexi Caps, installation threaded rods and Barracuda nylon plugs

TOX Thermo Proof Wood Mini - Distance mounting system with hanger bolts, Iso Spacer, Flexi Caps, installation threaded rods and Barracuda nylon plugs

BN 51014
Brand
TOX
Brandtype
Thermo Proof Wood Mini
Material
Steel
Surface
zinc plated

Description

Product features

  • Setting tool included
  • Variable connection options (M10 external thread. M6 internal thread or screws with Ø 3–4.5 mm)

Product information, approval: www.tox.en/Information-facts

Assembly

Scope of Supply

2x Hanger bolts

2x Iso Spacer

2x Flexi Caps M10

2x Installation threaded rods M6/M10

2x Barracuda Nylon Plugs 5/25

1x Bit X50

Variants