Search
Home
Products
Fastening Technology
Standard Fastening Elements
Pins
Dowel Pins
Parallel pins
Parallel pins h8
BN 684
Overlay
1
/2
Close Overlay
Parallel pins h8
BN 684
Standard
ISO 2338 ~DIN 7 ~VSM 12771 B ~UNI 1707 ~ČSN 022150
Material
Stainless steel
Material type
A1 / A2
Version
h8
Select product variant
Product data sheet (PDF)
Description
Product features
Stainless steel A1/A2: at manufacturer's option
Tolerance: h8
Variants
CAD