HellermannTyton® - 2-piece fixing ties for edge fixing side fixing

BN 20778
Overlay

1

/3

HellermannTyton® - 2-piece fixing ties for edge fixing side fixing

BN 20778
Version
side fixing
Brand
HellermannTyton®
Material
Polyamide
Material execution
PA 6.6
Color
black

Description

Product features

  • UV-Weather resistant

  • Pre-assembled 2-piece fixing tie with EdgeClip

  • Outside serrated

  • Cable tie head can be moved after bundling

  • Operating temperature range: -40 °C ... +85 °C

  • Material flammability rating: UL94V-2

Assembly

Variants