Description
Product features
Dimensions: height: 350 mm / length: 550 mm / width: 230 mm
Weight: 11 kg
Power supply: 230 V
Air pressure: 6 bar
Feeder bowl: up to 1000 rivets
Capacity: until 30 POP-rivets/min
Dimensions: height: 350 mm / length: 550 mm / width: 230 mm
Weight: 11 kg
Power supply: 230 V
Air pressure: 6 bar
Feeder bowl: up to 1000 rivets
Capacity: until 30 POP-rivets/min