1. Home
  2. Products
  3. Specific Fastening Technologies
  4. Rivet Technology
  5. Tools and Equipment for Rivet Technology
  6. Tools for Blind Rivets
  7. Equipment for blind rivets
  8. POP®

POP® - Clamping jaws two-piece for rivet tools

BN 20366
Overlay

POP® - Clamping jaws two-piece for rivet tools

BN 20366
Brand
POP®
Material
Steel

Variants

Suitable for this

BN 25265 | Nose assembly for blind rivet tools POP® ProSet XT

BN 25265

AVDEL® - Nose assembly for blind rivet tools POP® ProSet XT

Steel

BN 2056 | Nosepiece for rivet- and setting tools

BN 2056

POP® - Nosepiece for rivet- and setting tools

Steel

BN 25249 | Nose pieces for blind rivet tools

BN 25249

POP® - Nose pieces for blind rivet tools

Steel

BN 25217 | Clamping jaws three-piece for rivet tools

BN 25217

POP® - Clamping jaws three-piece for rivet tools

Steel

BN 25284 | Front end extension kit for rivet tools POP® ProSet® XT

BN 25284

Front end extension kit for rivet tools POP® ProSet® XT

Steel

BN 25299 | Corner heads 90° for rivet tools POP® ProSet® XT3 / XT4

BN 25299

POP® PRH 850 - Corner heads 90° for rivet tools POP® ProSet® XT3 / XT4

Steel

BN 20505 | Hand rivet tool fully equipped

BN 20505

POP® PS15X - Hand rivet tool fully equipped

Multiple Materials

BN 25340 | Hand rivet tool for blind rivets

BN 25340

POP® PS45X - Hand rivet tool for blind rivets

Multiple Materials

BN 50681 | Hydropneumatic blind rivet tool with mandrel collection system

BN 50681

POP® ProSet® XT1 XT1 - Hydropneumatic blind rivet tool with mandrel collection system

Multiple Materials

BN 50683 | Hydropneumatic blind rivet tool with mandrel collection system

BN 50683

POP® ProSet® XT3 XT3 - Hydropneumatic blind rivet tool with mandrel collection system

Multiple Materials

BN 30847 | Hand rivet tool fully equipped

BN 30847

POP® TT55D - Hand rivet tool fully equipped

Multiple Materials