1. Home
  2. Products
  3. Specific Fastening Technologies
  4. Rivet Technology
  5. Tools and Equipment for Rivet Technology
  6. Tools for Blind Rivets
  7. Equipment for blind rivets
  8. POP®

POP® - Clamping jaws three-piece for rivet tools

BN 25217
Overlay

POP® - Clamping jaws three-piece for rivet tools

BN 25217
Brand
POP®
Material
Steel

Variants

Suitable for this

BN 53867 | Replacement Battery Li-Ion

BN 53867

DEWALT® 18V XR - Replacement Battery Li-Ion

Multiple Materials

BN 25284 | Front end extension kit for rivet tools POP® ProSet® XT

BN 25284

Front end extension kit for rivet tools POP® ProSet® XT

Steel

BN 2056 | Nosepiece for rivet- and setting tools

BN 2056

POP® - Nosepiece for rivet- and setting tools

Steel

BN 25249 | Nose pieces for blind rivet tools

BN 25249

POP® - Nose pieces for blind rivet tools

Steel

BN 25297 | Corner heads small 90° for rivet tool POP® ProSet® XT2

BN 25297

POP® PRH 830 - Corner heads small 90° for rivet tool POP® ProSet® XT2

Steel

BN 25298 | Corner heads 90° for rivet tool POP® ProSet® XT2

BN 25298

POP® PRH 840 - Corner heads 90° for rivet tool POP® ProSet® XT2

Steel

BN 25299 | Corner heads 90° for rivet tools POP® ProSet® XT3 / XT4

BN 25299

POP® PRH 850 - Corner heads 90° for rivet tools POP® ProSet® XT3 / XT4

Steel

BN 25338 | Hand rivet tool for blind rivets

BN 25338

POP® PS25X - Hand rivet tool for blind rivets

Multiple Materials

BN 25339 | Hand rivet tool for blind rivets

BN 25339

POP® PS40X - Hand rivet tool for blind rivets

Multiple Materials

BN 50682 | Hydropneumatic blind rivet tool with mandrel collection system

BN 50682

POP® ProSet® XT2 XT2 - Hydropneumatic blind rivet tool with mandrel collection system

Multiple Materials

BN 50683 | Hydropneumatic blind rivet tool with mandrel collection system

BN 50683

POP® ProSet® XT3 XT3 - Hydropneumatic blind rivet tool with mandrel collection system

Multiple Materials

BN 56255 | Battery blind rivet tool with process monitoring system

BN 56255

STANLEY® Assembly Technologies PB2500 Smart - Battery blind rivet tool with process monitoring system

Multiple Materials

BN 53352 | Battery powered blind rivet tool in plastic carry case fully equipped

BN 53352

STANLEY® Assembly Technologies ProSet® PB2500 - Battery powered blind rivet tool in plastic carry case fully equipped

Multiple Materials