BM - Push-on terminals with antivibration copper sleeve and PVC insulation

BN 20375
Overlay

1

/2

BM - Push-on terminals with antivibration copper sleeve and PVC insulation

BN 20375
Brand
BM
Material
Brass
Surface
tin-plated
Product application features

Description

Product features

  • For push on terminals female 6,3 x 0,8 mm

  • Material flammability rating: self-extinguishing UL94V-0

  • Temperature range: -20 °C ... +75 °C

Additional information

UL-file n° E143070

Variants

CAD