BM - Push-on terminals female with antivibration copper sleeve, fully PVC insulated

BN 20380
Overlay

1

/2

BM - Push-on terminals female with antivibration copper sleeve, fully PVC insulated

BN 20380
Brand
BM
Material
Brass
Surface
tin-plated
Product application features

Description

Product features

  • Material flammability rating: self-extinguishing UL94V-0
  • Temperature range: -20 °C ... +75 °C

Additional information

UL-file n° E143070

Variants

CAD