BM - Female push on terminals flag-type non insulated

BN 22550
Product image of BM - Female push on terminals flag-type non insulated
  1. Product image of BM - Female push on terminals flag-type non insulated
  2. Technical drawing with dimensions of BM - Female push on terminals flag-type non insulated
Overlay

1

/2
Product image of BM - Female push on terminals flag-type non insulated
  • Product image of BM - Female push on terminals flag-type non insulated
  • Technical drawing with dimensions of BM - Female push on terminals flag-type non insulated

BM - Female push on terminals flag-type non insulated

BN 22550
Brand
BM
Material
Brass
Surface
tin-plated

Variants