Masonry push mounts

BN 20314
Product image of Masonry push mounts
  1. Product image of Masonry push mounts
  2. Technical drawing with dimensions of Masonry push mounts
Overlay

1

/2
Product image of Masonry push mounts
  • Product image of Masonry push mounts
  • Technical drawing with dimensions of Masonry push mounts

Masonry push mounts

BN 20314
Material
Polyamide
Material type
PA 6.6
Color
black

Description

Product features

  • Operating temperature range: -40 °C ... +85 °C
  • UV stability: low
  • Material flammability rating: UL94V-2

Variants

CAD