Panduit® - Adhesive backed cord clips

BN 20501
Product image of Panduit® - Adhesive backed cord clips
  1. Product image of Panduit® - Adhesive backed cord clips
  2. Technical drawing with dimensions of Panduit® - Adhesive backed cord clips
Overlay

1

/2
Product image of Panduit® - Adhesive backed cord clips
  • Product image of Panduit® - Adhesive backed cord clips
  • Technical drawing with dimensions of Panduit® - Adhesive backed cord clips

Panduit® - Adhesive backed cord clips

BN 20501
Brand
Panduit®
Material
Polyamide
Material type
PA 6.6
Color
natural

Description

Product features

  • Application area: indoors
  • Operating temperature range: max 49 °C
  • UV stability: low
  • Adhesive based on rubber

Variants

CAD