Twist lock adhesive backed

BN 20322
Overlay

1

/2

Twist lock adhesive backed

BN 20322
Material
Polyamide
Material execution
PA 6.6
Color
natural

Description

Product features

  • UV stability: low
  • Operating temperature range: -40 °C ... +85 °C

Variants

CAD