Panduit® - Latching flat cable mounts to glue

BN 20414
Product image of Panduit® - Latching flat cable mounts to glue
  1. Product image of Panduit® - Latching flat cable mounts to glue
  2. Technical drawing with dimensions of Panduit® - Latching flat cable mounts to glue
Overlay

1

/2
Product image of Panduit® - Latching flat cable mounts to glue
  • Product image of Panduit® - Latching flat cable mounts to glue
  • Technical drawing with dimensions of Panduit® - Latching flat cable mounts to glue

Panduit® - Latching flat cable mounts to glue

BN 20414
Brand
Panduit®
Material
Polyamide
Material type
PA 6.6
Color
gray
Design
to glue

Description

Product features

  • Application area: indoors
  • UV stability: low
  • Type FCM for stack height up to 4,3 mm
  • Type FCH for stack height up to 6,3 mm
  • Adhesive based on rubber

Variants

CAD