POP® PS45X - Hand rivet tool for blind rivets

BN 25340
Overlay

1

/2

POP® PS45X - Hand rivet tool for blind rivets

BN 25340
Brandtype
PS45X
Brand
POP®
Material
Multiple Materials

Description

Product features

  • For rivet-Ø: 3 - 6,4 all materials - aluminum, steel, stainless steel. Monobolt® Ø: 4,8-6,4
  • Weight: 2,6 kg
  • Length extended: 660 mm
  • Stroke length: 13 mm
  • Integral removable stem collector container
  • Professional standard, heavy duty steel construction
  • Multi-position telescopic levers extend to maximize leverage and pulling force
  • Adjustable front sleeve to optimise stroke set up, allows the breaking point to be set in the most ideal position
  • Non-extended position makes tool more compact

Hand Rivet Tools POP®: Selection Guide for Blind Rivets (PDF)

Scope of Supply

Nosepieces and jaws for blind rivets Ø 3-6,4

Variants