Panduit® Contour Crimp™ - Crimping tools for insulated connectors

BN 20466
Overlay

1

/2

Panduit® Contour Crimp™ - Crimping tools for insulated connectors

BN 20466
Brand
Panduit®
Brandtype
Contour Crimp™
Material
Steel

Description

Product features

  • 0,06 mm2 – 6 mm2
  • 26-10 AWG

Variants

CAD