Panduit® Dry-Shrink™ - Assortment of heat shrinks 2:1 various diameters

BN 20296
Overlay

Panduit® Dry-Shrink™ - Assortment of heat shrinks 2:1 various diameters

BN 20296
Brand
Panduit®
Brandtype
Dry-Shrink™
Material
Polyolefin
Color
black

Description

Product features

  • Flame retardant
  • Shrink ratio: 2:1
  • Operating temperature range: -55 °C ... +135 °C

Additional information

Testing: AMS-DTL-23053/5 class 1

Variants

CAD