ecosyn® SEF M - Hex nuts all-metal, with rotating captive washers

BN 33966
Product image of ecosyn® SEF M - Hex nuts all-metal, with rotating captive washers
  1. Product image of ecosyn® SEF M - Hex nuts all-metal, with rotating captive washers
  2. Technical drawing with dimensions of ecosyn® SEF M - Hex nuts all-metal, with rotating captive washers
  3. Functional principle of ecosyn® SEF M - Hex nuts all-metal, with rotating captive washers
Overlay

1

/3
Product image of ecosyn® SEF M - Hex nuts all-metal, with rotating captive washers
  • Product image of ecosyn® SEF M - Hex nuts all-metal, with rotating captive washers
  • Technical drawing with dimensions of ecosyn® SEF M - Hex nuts all-metal, with rotating captive washers
  • Functional principle of ecosyn® SEF M - Hex nuts all-metal, with rotating captive washers

ecosyn® SEF M - Hex nuts all-metal, with rotating captive washers

BN 33966
Brand
ecosyn®
Brandtype
SEF M
Material
Steel
Property class
8
Base coat
zinc nickel

Description

Product features

  • Nut: steel, zinc-nickel coating, added lubricant
  • Locking element: spring steel, zinc flake coating

Functional Principle

Operationally safe contact screw connection ecosyn® SEF M combines a self-locking nut with an integrated conical spring washer and medium contact surface.

Variants

CAD