Hex cap nuts low type

BN 155
Product image of Hex cap nuts low type
  1. Product image of Hex cap nuts low type
  2. Technical drawing with dimensions of Hex cap nuts low type
Overlay

1

/2
Product image of Hex cap nuts low type
  • Product image of Hex cap nuts low type
  • Technical drawing with dimensions of Hex cap nuts low type

Hex cap nuts low type

BN 155
Standard
DIN 917
Material
Steel
Property class
6
Surface
chromium plated polished

Variants

CAD