Hex cap nuts low type

BN 517
Product image of Hex cap nuts low type
  1. Product image of Hex cap nuts low type
  2. Technical drawing with dimensions of Hex cap nuts low type
Overlay

1

/2
Product image of Hex cap nuts low type
  • Product image of Hex cap nuts low type
  • Technical drawing with dimensions of Hex cap nuts low type

Hex cap nuts low type

BN 517
Standard
~DIN 917 ~ČSN 021431
Material
Brass
Surface
nickel plated

Variants

CAD