Hex nuts ~0,8d metric fine thread

BN 137
Product image of Hex nuts ~0,8d metric fine thread
  1. Product image of Hex nuts ~0,8d metric fine thread
  2. Technical drawing with dimensions of Hex nuts ~0,8d metric fine thread
Overlay

1

/2
Product image of Hex nuts ~0,8d metric fine thread
  • Product image of Hex nuts ~0,8d metric fine thread
  • Technical drawing with dimensions of Hex nuts ~0,8d metric fine thread

Hex nuts ~0,8d metric fine thread

BN 137
Standard
DIN 934 (Standard withdrawn) ~ISO 8673 ~UNI 5588 ~ČSN 021401
Material
Steel
Property class
8
Surface
zinc plated blue

Variants

CAD