Hex nuts ~0,8d

BN 116
Overlay

1

/2

Hex nuts ~0,8d

BN 116
Standard
DIN 934 (Standard withdrawn) ~ISO 4032 ~UNI 5588 ~ČSN 021401
Material
Steel
Property class
8 (≤ M5 class 6)
Surface
black-oxidized

Description

Product features

  • up to M5: class 6

Variants

CAD