Hex nuts ~0,8d

BN 20355
Overlay

1

/2

Hex nuts ~0,8d

BN 20355
Standard
DIN 934 (Standard withdrawn) ~ISO 4032 ~UNI 5588 ~ČSN 021401
Material
Stainless steel
Material type
A2
Surface
with dry anti-friction coating gray

Description

Additional information

The commercial quality is class A2-70 (tensile strength 700 N/mm2) for thread diameters M5-M24.

Bossard anti-friction coating

Molykote 3400A unleaded

Surface: gray, dry and touch-dry

Low coefficient of friction

Prevention of galling

High pressure resistance

Operating temperature: -180 °C ... 430 °C (static)

Variants

CAD