ELESA® CFSW-FC-B CFSW-FC-B - Hinges with built-in safety multiple switch 0,2 m cable, with 8 pole male connector, back output

BN 13537
Overlay

1

/2

ELESA® CFSW-FC-B CFSW-FC-B - Hinges with built-in safety multiple switch 0,2 m cable, with 8 pole male connector, back output

BN 13537
Brand
ELESA®
Brandtype
CFSW-FC-B
Material
Technopolymer
Color
gray RAL 7040

Description

Product features

  • NO-NC-NC-NC: 1 opening contact + 3 closing contacts

Additional information

High-rigidity, SUPER-technopolymer, self-extinguish.

Variants