Huck® 2583 - Hydraulic blind rivet tool without nose assembly

BN 29961
Overlay

1

/2

Huck® 2583 - Hydraulic blind rivet tool without nose assembly

BN 29961
Brand
Huck®
Brandtype
2583
Material
Multiple Materials

Description

Product features

  • For blind rivets and lockbolts Ø: 4,8-9,6
  • Weight: 2,09 kg
  • Stroke: 38 mm
  • Pulling force: 48,3 kN

Variants