Description
Product features
HuckForce SureSet™
Maximum flow: 3,2 l/min
Maximum pull pressure: 580 bar
Power: 3 x 400 V AC (nominal) 50 Hz
Dimensions: (L x W x H): 720 x 500 x 800 mm
Outlets: 1 with SureSet™
SureSet™ for process monitoring
Program switch (3 programs)
Interface cable