Huck® Powerig - Electro-hydraulic pump for rivet tools

BN 29981
Overlay

Huck® Powerig - Electro-hydraulic pump for rivet tools

BN 29981
Brand
Huck®
Brandtype
Powerig
Material
Multiple Materials

Description

Product features

  • HuckForce Advance

  • Maximum flow: 3,2 l/min

  • Maximum pull pressure: 600 bar

  • Power: 3 x 400 V AC (nominal) 50 Hz

  • Dimensions: (L x W x H): 720 x 500 x 800 mm

  • Outlets: 1

  • SureSet option for process monitoring available on request (NOT included as standard)

Variants