FASTEKS® FILKO KVT 912 - Hydropneumatic setting tool for blind rivet nuts and blind rivet studs

BN 25538
Overlay

FASTEKS® FILKO KVT 912 - Hydropneumatic setting tool for blind rivet nuts and blind rivet studs

BN 25538
Brand
FASTEKS®
Brandtype
FILKO KVT 912
Material
Multiple Materials

Description

Product features

  • Capacity range: aluminum, steel M3-M12 /stainless steel M3-M12. For M12 limited working range depending on air pressure, shank shape, grip range / plate thickness (enquire / carry out trials)
  • Stroke controlled
  • Weight: 1,99 kg
  • Length: ~344 mm, height: ~168 mm
  • Stroke lenght: 0-6 mm
  • Pull force (at 6 bar): 30 kN
  • Operating pressure: 5-7 bar
  • Air consumption (at 7 bar): ~2,5 l/stroke

Additional information

Also usuable for blind rivet studs.

Scope of Supply

Equipment for M8-M12

Variants