AVDEL® 753 MkII - Hydropneumatic rivet tool for speed rivets, without foot-actuated valve

BN 32063
Overlay

1

/2

AVDEL® 753 MkII - Hydropneumatic rivet tool for speed rivets, without foot-actuated valve

BN 32063
Brand
AVDEL®
Brandtype
753 MkII
Material
Multiple Materials
Product application features

Description

Product features

  • For rivet-Ø: 2,4-6
  • Weight Pistol: 1,2 kg
  • Stroke: 30 mm
  • Cycle time (approx.): 1 second
  • Operating pressure 5-7 bar
  • Air consumption 2,6 l free air / cycle

Variants