SPELSBERG® Abox-Serie L - Junction Box incl. Attachment bushes, sealing plug and cover retainer

BN 22937
Product image of SPELSBERG® Abox-Serie L - Junction Box incl. Attachment bushes, sealing plug and cover retainer
  1. Product image of SPELSBERG® Abox-Serie L - Junction Box incl. Attachment bushes, sealing plug and cover retainer
  2. Technical drawing with dimensions of SPELSBERG® Abox-Serie L - Junction Box incl. Attachment bushes, sealing plug and cover retainer
Overlay

1

/2
Product image of SPELSBERG® Abox-Serie L - Junction Box incl. Attachment bushes, sealing plug and cover retainer
  • Product image of SPELSBERG® Abox-Serie L - Junction Box incl. Attachment bushes, sealing plug and cover retainer
  • Technical drawing with dimensions of SPELSBERG® Abox-Serie L - Junction Box incl. Attachment bushes, sealing plug and cover retainer

SPELSBERG® Abox-Serie L - Junction Box incl. Attachment bushes, sealing plug and cover retainer

BN 22937
Brandtype
Abox-Serie L
Brand
SPELSBERG®
Material
Polycarbonate
Color
light gray ~RAL 7035

Description

Product features

  • Push-out membranes
  • internal fastening points
  • for standard indoor installations and protected outdoor installations
  • 1000 Volt AC
  • Protection grade: IP55
  • VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Additional information

VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)).

Scope of Supply

Abox 160-L, Abox 250-L

4 Attachment bushes M40 sealing area 17-30 mm, 1 sealing plugs M40, 1 cover retainer

Variants