SPELSBERG® Abox-Serie - Junction Box incl. double membrane bushings, cover retainer

BN 22938
Overlay

1

/2

SPELSBERG® Abox-Serie - Junction Box incl. double membrane bushings, cover retainer

BN 22938
Brand
SPELSBERG®
Brandtype
Abox-Serie
Material
Polycarbonate
Material execution
PC

Description

Product features

  • Push-out membranes

  • internal fastening points

  • for standard indoor installations and protected outdoor areas

  • DLG (Ammonia resistance)

  • 1000 Voltage AC

  • Protection grade: IP66

Additional information

VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)) DNV (Class: Ships and Offshore Installations)

Variants