SPELSBERG® Abox-Serie - Junction Box self-sealing, flexible insertion membranes

BN 22939
Overlay

1

/2

SPELSBERG® Abox-Serie - Junction Box self-sealing, flexible insertion membranes

BN 22939
Brand
SPELSBERG®
Brandtype
Abox-Serie
Material
Polypropylene
Material execution
PP
Color
light gray ~RAL 7035

Description

Product features

  • External fastening points

  • standard indoor installations and protected outdoor areas

  • 1000 Voltage AC

  • DLG (Ammonia resistance)

  • Protection grade: IP66

Additional information

VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Variants