SPELSBERG® Abox-Serie Pro - Junction Box incl. Double membrane seals, cover retainer

BN 22940
Product image of SPELSBERG® Abox-Serie Pro - Junction Box incl. Double membrane seals, cover retainer
  1. Product image of SPELSBERG® Abox-Serie Pro - Junction Box incl. Double membrane seals, cover retainer
  2. Technical drawing with dimensions of SPELSBERG® Abox-Serie Pro - Junction Box incl. Double membrane seals, cover retainer
Overlay

1

/2
Product image of SPELSBERG® Abox-Serie Pro - Junction Box incl. Double membrane seals, cover retainer
  • Product image of SPELSBERG® Abox-Serie Pro - Junction Box incl. Double membrane seals, cover retainer
  • Technical drawing with dimensions of SPELSBERG® Abox-Serie Pro - Junction Box incl. Double membrane seals, cover retainer

SPELSBERG® Abox-Serie Pro - Junction Box incl. Double membrane seals, cover retainer

BN 22940
Brandtype
Abox-Serie Pro
Brand
SPELSBERG®
Material
Polycarbonate

Description

Product features

  • external fastening points
  • standard indoor installations and protected outdoor areas
  • DLG (Ammonia resistance)
  • 1000 Volt AC
  • Protection grade: IP66

Scope of Supply

Abox Pro 025 AB-L, Abox Pro 025 AB-L/sw

4 Attachment bushes M20 sealing area 7-13 mm, cover retainer

Abox Pro 040 AB-L

4 Attachment bushes M20 sealing area 9-17 mm, cover retainer

Variants