Knurled nuts low type

BN 10894
Product image of Knurled nuts low type
  1. Product image of Knurled nuts low type
  2. Technical drawing with dimensions of Knurled nuts low type
Overlay

1

/2
Product image of Knurled nuts low type
  • Product image of Knurled nuts low type
  • Technical drawing with dimensions of Knurled nuts low type

Knurled nuts low type

BN 10894
Standard
DIN 467 ~UNI 6003 ~ČSN 021462
Material
Stainless steel
Material type
A1

Variants

CAD