ELESA® LX-AS-SST - Levelling elements with threaded bolt, with non slip rubber insert Threaded bolt: stainless steel

BN 13575
Product image of ELESA® LX-AS-SST - Levelling elements with threaded bolt, with non slip rubber insert Threaded bolt: stainless steel
  1. Product image of ELESA® LX-AS-SST - Levelling elements with threaded bolt, with non slip rubber insert Threaded bolt: stainless steel
  2. Technical drawing with dimensions of ELESA® LX-AS-SST - Levelling elements with threaded bolt, with non slip rubber insert Threaded bolt: stainless steel
Overlay

1

/2
Product image of ELESA® LX-AS-SST - Levelling elements with threaded bolt, with non slip rubber insert Threaded bolt: stainless steel
  • Product image of ELESA® LX-AS-SST - Levelling elements with threaded bolt, with non slip rubber insert Threaded bolt: stainless steel
  • Technical drawing with dimensions of ELESA® LX-AS-SST - Levelling elements with threaded bolt, with non slip rubber insert Threaded bolt: stainless steel

ELESA® LX-AS-SST - Levelling elements with threaded bolt, with non slip rubber insert Threaded bolt: stainless steel

BN 13575
Brand
ELESA®
Brandtype
LX-AS-SST
Material
Technopolymer, glass-fiber reinforced
Color
black, matte finish
Design
Threaded bolt: stainless steel

Description

Product features

  • Base: with external hexagon

Variants