ELESA® LX-HS - Levelling elements with threaded bolt, without non slip rubber insert Threaded bolt: steel zinc plated with hexagon socket at the upper end

BN 13569
Overlay

1

/2

ELESA® LX-HS - Levelling elements with threaded bolt, without non slip rubber insert Threaded bolt: steel zinc plated with hexagon socket at the upper end

BN 13569
Brand
ELESA®
Brandtype
LX-HS
Material
Technopolymer, glass-fiber reinforced
Color
black, matte finish
Version
Threaded bolt: steel zinc plated with hexagon socket at the upper end

Description

Product features

  • Base with screwdriver cross slot and upper end hexagon head
  • Threaded bolt: steel zinc plated with hexagon socket at the upper end

Variants